WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact

  • Picture

KIND PROPERTIES

Pitch 1 mm

MATERIAL PROPERTIES

Insulator Material PPS
Contact Material Phosphor Bronze
Contact Plating 100 (µ") Tin over 50 (µ") Nickel
Contact Type Stamped

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 68610414122 4 1 Horizontal 11 1 125 Tape and Reel 20 max. 68610414122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68610414122 (rev1).pdfDownload_IGES_68610414122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
2 PDF 68610614122 6 1 Horizontal 13 1 125 Tape and Reel 20 max. 68610614122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68610614122 (rev1).pdfDownload_IGES_68610614122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
3 PDF 68610814122 8 1 Horizontal 15 1 125 Tape and Reel 20 max. 68610814122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68610814122 (rev1).pdfDownload_IGES_68610814122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
4 PDF 68611014122 10 1 Horizontal 17 1 125 Tape and Reel 20 max. 68611014122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611014122 (rev1).pdfDownload_IGES_68611014122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
5 PDF 68611114122 11 1 Horizontal 18 1 125 Tape and Reel 20 max. 68611114122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611114122 (rev1).pdfDownload_IGES_68611114122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
6 PDF 68611214122 12 1 Horizontal 19 1 125 Tape and Reel 20 max. 68611214122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611214122 (rev1).pdfDownload_IGES_68611214122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
7 PDF 68611414122 14 1 Horizontal 21 1 125 Tape and Reel 20 max. 68611414122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611414122 (rev1).pdfDownlaod_IGES_68611414122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
8 PDF 68611514122 15 1 Horizontal 22 1 125 Tape and Reel 20 max. 68611514122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611514122 (rev1).pdfDownload_IGES_68611514122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
9 PDF 68611614122 16 1 Horizontal 23 1 125 Tape and Reel 20 max. 68611614122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611614122 (rev1).pdfDownload_IGES_68611614122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
10 PDF 68611814122 18 1 Horizontal 25 1 125 Tape and Reel 20 max. 68611814122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68611814122 (rev1).pdfDownload_IGES_68611814122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
11 PDF 68612014122 20 1 Horizontal 27 1 125 Tape and Reel 20 max. 68612014122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68612014122 (rev1).pdfDownload_IGES_68612014122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 612690
12 PDF 68612214122 22 1 Horizontal 29 1 125 Tape and Reel 20 max. 68612214122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68612214122 (rev1).pdfDownload_IGES_68612214122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
13 PDF 68612414122 24 1 Horizontal 31 1 125 Tape and Reel 20 max. 68612414122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68612414122 (rev1).pdfDownload_IGES_68612414122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
14 PDF 68612614122 26 1 Horizontal 33 1 125 Tape and Reel 20 max. 68612614122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68612614122 (rev1).pdfDownload_IGES_68612614122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
15 PDF 68612814122 28 1 Horizontal 35 1 125 Tape and Reel 20 max. 68612814122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68612814122 (rev1).pdfDownload_IGES_68612814122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
16 PDF 68613014122 30 1 Horizontal 37 1 125 Tape and Reel 20 max. 68613014122 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip3D_68613014122 (rev1).pdfDownload_IGES_68613014122 (rev1).igesPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal