WR-FPC 1.00 mm SMT ZIF Vertical Type A

  • Picture

KIND PROPERTIES

Pitch 1 mm

MATERIAL PROPERTIES

Insulator Material PA6T
Contact Material Phosphor Bronze
Contact Plating 120 (µ") Tin over 30 (µ") Nickel
Solder Tabs Brass

Products

SPEC Order Code Pins Pitch
(mm)
Type L
(mm)
IR
(A)
Working Voltage
(V (AC))
Packaging Contact Resistance
(mΩ)
Tol. R Files Design Kit Samples
1 PDF 686104183822 4 1 Vertical 10.8 1 125 Tape and Reel 30 max. 686104183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686104183822 (rev1).iges686104183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
2 PDF 686105183822 5 1 Vertical 11.8 1 125 Tape and Reel 30 max. 686105183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686105183822 (rev1).iges686105183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
3 PDF 686106183822 6 1 Vertical 12.8 1 125 Tape and Reel 30 max. 686106183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686106183822 (rev1).iges686106183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
4 PDF 686108183822 8 1 Vertical 14.8 1 125 Tape and Reel 30 max. 686108183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686108183822 (rev1).iges686108183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
5 PDF 686110183822 10 1 Vertical 16.8 1 125 Tape and Reel 30 max. 686110183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686110183822 (rev1).iges686110183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
6 PDF 686112183822 12 1 Vertical 18.8 1 125 Tape and Reel 30 max. 686112183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686112183822 (rev1).iges686112183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
7 PDF 686114183822 14 1 Vertical 20.8 1 125 Tape and Reel 30 max. 686114183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686114183822 (rev1).iges686114183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
8 PDF 686116183822 16 1 Vertical 22.8 1 125 Tape and Reel 30 max. 686116183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686116183822 (rev1).iges686116183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
9 PDF 686118183822 18 1 Vertical 24.8 1 125 Tape and Reel 30 max. 686118183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686118183822 (rev1).iges686118183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
10 PDF 686120183822 20 1 Vertical 26.8 1 125 Tape and Reel 30 max. 686120183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686120183822 (rev1).iges686120183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
11 PDF 686122183822 22 1 Vertical 28.8 1 125 Tape and Reel 30 max. 686122183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686122183822 (rev1).iges686122183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001
12 PDF 686124183822 24 1 Vertical 30.8 1 125 Tape and Reel 30 max. 686124183822 (rev1).stpAltium_WR-FPC (rev18c).IntLibDownloads_CADENCE_WR-FPC (rev19a).zip686124183822 (rev1).iges686124183822_1 (rev1).pdfPrecaution_WE-FPC_6861xx(14122;14422;183422;183522;183822)_6871xx(14022;14522;183622;183722)_6873xx124422 (rev1).pdf 687001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Printed circuit board, FPC, Connectors, FFC/FPC Board Connector, ZIF, Zero insertion force, screen, With locking system, SMT, Top Contact, Bottom Contact, Dual Contact, Single row, Tin Plating, 20 mating cycles, Match with FFC 0.3mm thick, horizontal