WR-FSH Fuseholder THT Blocks PCB Clip Cover

  • Picture

MATERIAL PROPERTIES

Insulator Material PPO (PPE+PS)
Insulator Flammability Rating UL94 V-1
Insulator Color Beige
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR UL 18 A
IR VDE 6.3 A
Working Voltage [UL] 250 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1500 V (AC)
Withstanding Voltage [VDE] 1500 V (AC)
Contact Resistance 10 mΩ

MECHANICAL PROPERTIES

Protection Class I & II
Fuse Size 5x20 mm

CERTIFICATION

cULus Approval E157417
VDE Approval 129300

PACKAGING PROPERTIES

Packaging Box

Products

Tags: PCB Mounted, Panel Mounted, Clip Cover, Shock safe, safety, overvoltage category III, turn'n lock, screw'n lock