WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT

  • Picture

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Contact Type Stamped
Spring Material INOX Steel

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR UL 20 A
IR VDE 10 A
Working Voltage [UL] 250 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1500 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance 10 mΩ
Contact Resistance [VDE] 10 mΩ

MECHANICAL PROPERTIES

Protection Class II
Fuse Size 5x20 mm

CERTIFICATION

cULus Approval E157417
VDE Approval 120170

PACKAGING PROPERTIES

Packaging Box

Products

Downloads

Product Series Files

Files
download Fuseholders (rev16c).lbr

Article Specific Files

Files
show
Tags: PCB Mounted, Panel Mounted, Clip Cover, Shock safe, safety, overvoltage category III, turn'n lock, screw'n lock