WR-LECO 1.50 mm SMT Angled Plug Connector

  • Picture

CERTIFICATION

UL Approval E323964

ELECTRICAL PROPERTIES

Working Voltage 150 V (AC)
Withstanding Voltage 1300 V (AC)
RISO 1000 MΩ

GENERAL INFORMATION

Operating Temperature -25 °C up to +85 °C
Compliance RoHS & Halogen free

MATERIAL PROPERTIES

Insulator Material PA6T
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Phosphor Bronze
Contact Plating 3.05µm Mat Tin over 1.27µm Nickel
Contact Type Stamped
Solder Tabs Brass
Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel

KIND PROPERTIES

Pitch 1.5 mm
Quality Class 10 Mating cycles

Products

Tags: Light, LED, Low Profile, Board to board, BTB, Wire to board, WTB, Plug, Receptacle, Hermaphroditic