WR-LECO 2.54 mm SMT Angled Hermaphroditic

  • Picture

CERTIFICATION

cULus Approval E478560

ELECTRICAL PROPERTIES

Working Voltage 300 V (AC)
Withstanding Voltage 500 V (AC)
RISO 1000 MΩ

GENERAL INFORMATION

Operating Temperature -40 °C up to +105 °C
Compliance Lead free / RoHS

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Beryllium Copper
Contact Plating Gold Flash 0,015 µm over Ni 1 µm
Contact Type Stamped

KIND PROPERTIES

Pitch 2.54 mm
Quality Class 300 Mating cycles

Products

SPEC Order Code Gender Type Rows Pins Pitch
(mm)
Working Voltage
(V (AC))
Files Samples
1 PDF 695402250128 Hermaphroditic Angled Single 2 2.54 300 695402250128 (rev1).stpAltium_WR-LECO (rev19a).IntLib695402250128 (rev1).iges695402250128_1 (rev1).pdf

Downloads

Product Series Files

Files
download Eagle_LED_CONNECTORS (rev16a).lbr

Article Specific Files

Files
show
Tags: Light, LED, Low Profile, Board to board, BTB, Wire to board, WTB, Plug, Receptacle, Hermaphroditic