WR-MJ Modular Jack SMT Horizontal Plastic 8P8C Tab Down

  • Picture

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

ELECTRICAL PROPERTIES

Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 35 mΩ
RISO 1000 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel & Mylar
Qty. 120

Products

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector