WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Up

  • Picture

KIND PROPERTIES

Quality Class 500 Mating cycles

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Color Black
Cover Material Brass
Cover Plating Nickel
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ

PACKAGING PROPERTIES

Packaging Tray

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector