WR-MJ Modular Jack SMT Vertical Plastic 6P6C Top Entry

  • Picture

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

ELECTRICAL PROPERTIES

Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel & Mylar

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector