WR-MJ Modular Jack SMT Vertical Plastic 8P8C

  • Picture

KIND PROPERTIES

Quality Class 500 Mating cycles

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ

PACKAGING PROPERTIES

Packaging Tray

Products

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector