WR-MJ Modular Jack Tab Up . LED 8P8C Dual USB

  • Picture

KIND PROPERTIES

LED yellow-green

MATERIAL PROPERTIES

Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material SPCC
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -25 up to +85 °C

ELECTRICAL PROPERTIES

Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ

PACKAGING PROPERTIES

Packaging Tray

Products

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector