WR-MJ Modular Jack THT 47,5° 8P8C

NEW

  • Picture

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating 6u' on contact area
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

ELECTRICAL PROPERTIES

Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 35 mΩ
RISO 1000 MΩ

PACKAGING PROPERTIES

Packaging Tray

Products

SPEC Order Code xPxC Type Mount Files Samples
1 PDF 615008160621 8P8C 47.5° THT Download_STEP_615008160621 (rev1).stpDownload_3D_615008160621 (rev1).pdfDownload_IGES_615008160621 (rev1).iges

Downloads

Product Series Files

Files
download InputOutputIO (rev19b).lbr

Article Specific Files

Files
show