WR-MJ Modular Jack THT Horizontal Mid-Mount Plastic Tab Up

NEW

  • Picture

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

PACKAGING PROPERTIES

Packaging Tray

Products

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector