WR-MJ Modular Jack Vertical Shielded SMT w. Solder Tab 8P8C Top Entry

  • Picture

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

ELECTRICAL PROPERTIES

Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 30 mΩ
RISO 1000 MΩ

PACKAGING PROPERTIES

Packaging Tape and Reel & Mylar
Qty. 150

Products

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: RJ45, RJ11, Ethernet, LAN, PoE, TIA568, Switch Modular connector