WR-MPC3 3.00 mm Female Crimp Contact

  • Picture

KIND PROPERTIES

Gender Female

MATERIAL PROPERTIES

Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Contact Resistance 10 mΩ

WIRE PROPERTIES

Stranded Wire Section (AWG) 24 to 20 (AWG);​ 30 to 26 (AWG)
Stranded Wire Section (Metric) 0.129 to 0.0509 (mm²)
Packaging Big Reel;​ Bag;​ Small Reel
Packaging Unit 10000;​ 100;​ 1000

Application Notes

Products

SPEC Order Code Gender Type IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R Stranded Wire Section (AWG) Packaging Tools Files Design Kit Samples
1 PDF 66200113722 Female Crimp Terminal 5 250 Cable 10 max. 24 to 20 (AWG) Big Reel 600003
66200113722 (rev1).stp662x0113722 (rev1).stp66200113722 (rev1).igs66200113722_1 (rev1).pdf662x0113722 (rev1).iges662x0113722_1 (rev1).pdf
2 PDF 66200113722DEC Female Crimp Terminal 5 250 Cable 10 max. 24 to 20 (AWG) Bag 600003
66200113722DEC (rev1).stp66200113722DEC (rev1).iges66200113722DEC_1 (rev1).pdf 612690
3 PDF 66200413722 Female Crimp Terminal 5 250 Cable 10 max. 30 to 26 (AWG) Big Reel 600001
600300300001
662x0413722 (rev1).stp662x0413722 (rev1).iges662x0413722_1 (rev1).pdf
4 PDF 66200413722DEC Female Crimp Terminal 5 250 Cable 10 max. 30 to 26 (AWG) Bag 66200413722DEC (rev1).stpDownload_STP_66200413722DEC (rev1).stp66200413722DEC (rev1).iges66200413722DEC_1 (rev1).pdfDownload_IGES_66200413722DEC (rev1).iges 662001
5 PDF 66210113722 Female Crimp Terminal 5 250 Cable 10 max. 24 to 20 (AWG) Small Reel 600003
66210113722 (rev1).stp662x0113722 (rev1).stp66210113722 (rev1).iges66210113722_1 (rev1).pdf662x0113722 (rev1).iges662x0113722_1 (rev1).pdf
6 PDF 66210413722 Female Crimp Terminal 5 250 Cable 10 max. 30 to 26 (AWG) Small Reel 66210413722 (rev1).stp662x0413722 (rev1).stpDownload_STP_66210413722 (rev1).stp66210413722 (rev1).iges66210413722_1 (rev1).pdf662x0413722 (rev1).iges662x0413722_1 (rev1).pdfDownload_IGES_66210413722 (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled Applicator, automatic tool, big black clip, Clothes dryers, Codded, connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323965, ears, Easy, mate connector, extraction, fat, Freezers, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, low force, manual tool, Micro, mate-n-lok, Micro-fit, Molex, network, office equipment, panel, Pcb connector, peg Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, SMT, solar, standard connector, storage, Straight, switches, tab, terminal, THR, THT, tin plating tool, Tyco Electronics (TE), Vending Machines, vertical, Washing machine, Wire to wire (WTW)