WR-MPC3 3.00 mm Male Crimp Contact

  • Picture

KIND PROPERTIES

Gender Male

MATERIAL PROPERTIES

Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -25 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Contact Resistance 10 mΩ

WIRE PROPERTIES

Stranded Wire Section (AWG) 24 to 20 (AWG);​ 30 to 26 (AWG)
Stranded Wire Section (Metric) 0.129 to 0.0509 (mm²)
Packaging Big Reel;​ Bag;​ Small Reel
Packaging Unit 10000;​ 100;​ 1000

Products

SPEC Order Code Gender Type IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R Stranded Wire Section (AWG) Packaging Use with Tools Files Design Kit Samples
1 PDF 66200213722 Male Crimp Terminal 5 250 Cable 10 max. 24 to 20 (AWG) Big Reel WR-MPC3 3.00 mm Male Dual Row Plug w. Panel Mounting Ears
600003
66200213722 (rev1).stp662x0213722 (rev1).stp66200213722 (rev1).igs66200213722_1 (rev1).pdf662x0213722 (rev1).iges662x0213722_1 (rev1).pdf
2 PDF 66200213722DEC Male Crimp Terminal 5 250 Cable 10 max. 24 to 20 (AWG) Bag 66200213722DEC (rev1).stp66200213722DEC (rev1).iges66200213722DEC_1 (rev1).pdf 612690
3 PDF 66200513722 Male Crimp Terminal 5 250 Cable 10 max. 30 to 26 (AWG) Big Reel 600300300001
66200513722 (rev1).stp662x0513722 (rev1).stp66200513722_1 (rev1).pdf662x0513722 (rev1).iges662x0513722_1 (rev1).pdf
4 PDF 66200513722DEC Male Crimp Terminal 5 250 Cable 10 max. 30 to 26 (AWG) Bag 66200513722DEC (rev1).stp66200513722_DEC (rev1).stp66200513722DEC (rev1).iges66200513722_DEC_1 (rev1).pdf 662001
5 PDF 66210213722 Male Crimp Terminal 5 250 Cable 10 max. 24 to 20 (AWG) Small Reel 66210213722 (rev1).stp662x0213722 (rev1).stp66210213722 (rev1).iges662x0213722 (rev1).iges662x0213722_1 (rev1).pdf
6 PDF 66210513722 Male Crimp Terminal 5 250 Cable 10 max. 30 to 26 (AWG) Small Reel 662x0513722 (rev1).stp662x0613722 (rev1).stp662x0513722 (rev1).iges662x0513722_1 (rev1).pdf662x0613722 (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled Applicator, automatic tool, big black clip, Clothes dryers, Codded, connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323965, ears, Easy, mate connector, extraction, fat, Freezers, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, low force, manual tool, Micro, mate-n-lok, Micro-fit, Molex, network, office equipment, panel, Pcb connector, peg Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, SMT, solar, standard connector, storage, Straight, switches, tab, terminal, THR, THT, tin plating tool, Tyco Electronics (TE), Vending Machines, vertical, Washing machine, Wire to wire (WTW)