WR-MPC3 Single Row Male Plug Housing

  • Picture

KIND PROPERTIES

Pitch 3 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Black

GENERAL INFORMATION

Operating Temperature -25 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Files Design Kit Samples
1 PDF 66200211822 2 3 Male Plug Housing Single Cable/Panel Bag 66200211822 (rev1).stp66200211822 (rev1).igs66200211822 (rev1).pdf 662001
2 PDF 66200311822 3 3 Male Plug Housing Single Cable/Panel Bag 66200311822 (rev1).stp66200311822 (rev1).igs66200311822 (rev1).pdf 662001
3 PDF 66200411822 4 3 Male Plug Housing Single Cable/Panel Bag 66200411822 (rev1).stp66200411822 (rev1).igs66200411822 (rev1).pdf 662001
4 PDF 66200511822 5 3 Male Plug Housing Single Cable/Panel Bag 66200511822 (rev1).stp66200511822 (rev1).igs66200511822 (rev1).pdf 662001
5 PDF 66200611822 6 3 Male Plug Housing Single Cable/Panel Bag 66200611822 (rev1).stp66200611822 (rev1).igs66200611822 (rev1).pdf 612690
6 PDF 66200711822 7 3 Male Plug Housing Single Cable/Panel Bag 66200711822 (rev1).stp66200711822 (rev1).igs66200711822 (rev1).pdf 662001
7 PDF 66200811822 8 3 Male Plug Housing Single Cable/Panel Bag 66200811822 (rev1).stp66200811822 (rev1).igs66200811822 (rev1).pdf 662001
8 PDF 66200911822 9 3 Male Plug Housing Single Cable/Panel Bag 66200911822 (rev1).stp66200911822 (rev1).igs66200911822 (rev1).pdf 662001
9 PDF 66201011822 10 3 Male Plug Housing Single Cable/Panel Bag 66201011822 (rev1).stp66201011822 (rev1).igs66201011822 (rev1).pdf 662001
10 PDF 66201111822 11 3 Male Plug Housing Single Cable/Panel Bag 66201111822 (rev1).stp66201111822 (rev1).igs66201111822 (rev1).pdf 662001
11 PDF 66201211822 12 3 Male Plug Housing Single Cable/Panel Bag 66201211822 (rev1).stp66201211822 (rev1).igs66201211822 (rev1).pdf 662001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled Applicator, automatic tool, big black clip, Clothes dryers, Codded, connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323965, ears, Easy, mate connector, extraction, fat, Freezers, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, low force, manual tool, Micro, mate-n-lok, Micro-fit, Molex, network, office equipment, panel, Pcb connector, peg Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, SMT, solar, standard connector, storage, Straight, switches, tab, terminal, THR, THT, tin plating tool, Tyco Electronics (TE), Vending Machines, vertical, Washing machine, Wire to wire (WTW)