WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with THT Retention Clip

  • Picture

KIND PROPERTIES

Pitch 3 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

WIRE PROPERTIES

Packaging Tube

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 662002230822 2 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 6.7 Tube 662002230822 (rev1).stp662002230822 (rev1).iges662002230822 (rev1).pdf 662001
2 PDF 662004230822 4 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 9.7 Tube 662004230822 (rev1).stp662004230822 (rev1).iges662004230822 (rev1).pdf 662001
3 PDF 662006230822 6 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 12.7 Tube 662006230822 (rev1).stp662006230822 (rev1).iges662006230822 (rev1).pdf 662001
4 PDF 662008230822 8 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 15.7 Tube 662008230822 (rev1).stp662008230822 (rev1).iges662008230822 (rev1).pdf 612690
5 PDF 662010230822 10 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 18.7 Tube 662010230822 (rev1).stp662010230822 (rev1).iges662010230822 (rev1).pdf 662001
6 PDF 662012230822 12 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 21.7 Tube 662012230822 (rev1).stp662012230822 (rev1).iges662012230822 (rev1).pdf 662001
7 PDF 662014230822 14 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 24.7 Tube 662014230822 (rev1).stp662014230822 (rev1).iges662014230822 (rev1).pdf 662001
8 PDF 662016230822 16 3 Male Right Angle Dual SMT 5 250 PCB 10 max. 27.7 Tube 662016230822 (rev1).stp662016230822 (rev1).iges662016230822 (rev1).pdf 662001
9 PDF 662018230822 18 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 30.7 Tube 662018230822 (rev1).stp662018230822 (rev1).iges662018230822 (rev1).pdf 662001
10 PDF 662020230822 20 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 33.7 Tube 662020230822 (rev1).stp662020230822 (rev1).iges662020230822 (rev1).pdf 662001
11 PDF 662022230822 22 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 36.7 Tube 662022230822 (rev1).stp662022230822 (rev1).iges662022230822 (rev1).pdf 662001
12 PDF 662024230822 24 3 Male Right Angled Dual SMT 5 250 PCB 10 max. 39.7 Tube 662024230822 (rev1).stp662024230822 (rev1).iges662024230822 (rev1).pdf 662001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled Applicator, automatic tool, big black clip, Clothes dryers, Codded, connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323965, ears, Easy, mate connector, extraction, fat, Freezers, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, low force, manual tool, Micro, mate-n-lok, Micro-fit, Molex, network, office equipment, panel, Pcb connector, peg Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, SMT, solar, standard connector, storage, Straight, switches, tab, terminal, THR, THT, tin plating tool, Tyco Electronics (TE), Vending Machines, vertical, Washing machine, Wire to wire (WTW)