WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with THT Retention Clip

  • Picture

KIND PROPERTIES

Pitch 3 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

WIRE PROPERTIES

Packaging Tube

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 662002235922 2 3 Male Vertical Dual SMT 5 250 PCB 10 max. 6.7 Tube 662002235922 (rev1).stp662002235922 (rev1).pdfDownload_IGES_662002235922 (rev1).iges 662001
2 PDF 662004235922 4 3 Male Vertical Dual SMT 5 250 PCB 10 max. 9.7 Tube 662004235922 (rev1).stp662004235922 (rev1).pdfDownload_IGES_662004235922 (rev1).iges 662001
3 PDF 662006235922 6 3 Male Vertical Dual SMT 5 250 PCB 10 max. 12.7 Tube 662006235922 (rev1).stp662006235922 (rev1).pdfDownload_IGES_662006235922 (rev1).iges 662001
4 PDF 662008235922 8 3 Male Vertical Dual SMT 5 250 PCB 10 max. 15.7 Tube 662008235922 (rev1).stp662008235922 (rev1).pdfDownload_IGES_662008235922 (rev1).iges 612690
5 PDF 662010235922 10 3 Male Vertical Dual SMT 5 250 PCB 10 max. 18.7 Tube 662010235922 (rev1).stp662010235922 (rev1).pdfDownload_IGES_662010235922 (rev1).iges 662001
6 PDF 662012235922 12 3 Male Vertical Dual 5 250 PCB 10 max. 21.7 Tube 662012235922 (rev1).stp662012235922 (rev1).pdfDownload_IGES_662012235922 (rev1).iges 662001
7 PDF 662014235922 14 3 Male Vertical Dual SMT 5 250 PCB 10 max. 24.7 Tube 662014235922 (rev1).stp662014235922 (rev1).pdfDownload_IGES_662014235922 (rev1).iges 662001
8 PDF 662016235922 16 3 Male Vertical Dual SMT 5 250 PCB 10 max. 27.7 Tube 662016235922 (rev1).stp662016235922 (rev1).pdfDownload_IGES_662016235922 (rev1).iges 662001
9 PDF 662018235922 18 3 Male Vertical Dual SMT 5 250 PCB 10 max. 30.7 Tube 662018235922 (rev1).stp662018235922 (rev1).pdfDownload_IGES_662018235922 (rev1).iges 662001
10 PDF 662020235922 20 3 Male Vertical Dual SMT 5 250 PCB 10 max. 33.7 Tube 662020235922 (rev1).stp662020235922 (rev1).pdfDownload_IGES_662018235922 (rev1).iges 662001
11 PDF 662022235922 22 3 Male Vertical Dual SMT 5 250 PCB 10 max. 36.7 Tube 662022235922 (rev1).stp662022235922 (rev1).pdfDownload_IGES_662022235922 (rev1).iges 662001
12 PDF 662024235922 24 3 Male Vertical Dual SMT 5 250 PCB 10 max. 39.7 Tube 662024235922 (rev1).stp662024235922 (rev1).pdfDownload_IGES_662024235922 (rev1).iges 662001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled Applicator, automatic tool, big black clip, Clothes dryers, Codded, connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323965, ears, Easy, mate connector, extraction, fat, Freezers, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, low force, manual tool, Micro, mate-n-lok, Micro-fit, Molex, network, office equipment, panel, Pcb connector, peg Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, SMT, solar, standard connector, storage, Straight, switches, tab, terminal, THR, THT, tin plating tool, Tyco Electronics (TE), Vending Machines, vertical, Washing machine, Wire to wire (WTW)