WR-MPC3 3.00 mm SMT Male Right Angled Header with Snap-In Plastic Pegs

  • Picture

KIND PROPERTIES

Pitch 3 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS
Working Voltage 250 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

WIRE PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount IR 1
(A)
Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 662102136022 2 3 Male Right Angled Single SMT 5 250 PCB 10 max. 9.65 Tape and Reel 662102136022 (rev1).stp662102136022 (rev1).iges662102136022 (rev1).pdf 662001
2 PDF 662103136022 3 3 Male Right Angled Single SMT 5 250 PCB 10 max. 12.65 Tape and Reel 662103136022 (rev1).stp662103136022 (rev1).iges662103136022 (rev1).pdf 662001
3 PDF 662104136022 4 3 Male Right Angled Single SMT 5 250 PCB 10 max. 15.65 Tape and Reel 662104136022 (rev1).stp662104136022 (rev1).iges662104136022 (rev1).pdf 662001
4 PDF 662105136022 5 3 Male Right Angled Single SMT 5 250 PCB 10 max. 18.65 Tape and Reel 662105136022 (rev1).stp662105136022 (rev1).iges662105136022 (rev1).pdf 662001
5 PDF 662106136022 6 3 Male Right Angled Single SMT 5 250 PCB 10 max. 21.65 Tape and Reel 662106136022 (rev1).stp662106136022 (rev1).iges662106136022 (rev1).pdf 662001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled Applicator, automatic tool, big black clip, Clothes dryers, Codded, connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323965, ears, Easy, mate connector, extraction, fat, Freezers, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, low force, manual tool, Micro, mate-n-lok, Micro-fit, Molex, network, office equipment, panel, Pcb connector, peg Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, SMT, solar, standard connector, storage, Straight, switches, tab, terminal, THR, THT, tin plating tool, Tyco Electronics (TE), Vending Machines, vertical, Washing machine, Wire to wire (WTW)