WR-MPC4 4.20 mm Female Dual Row Plug

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Female

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel L
(mm)
Packaging Files Design Kit Samples
1 PDF 649002113322 2 4.2 Female Receptacle Housing Dual Cable 5.4 Bag 649002113322 (rev1).stp649002113322 (rev1).igs649002113322_1 (rev1).pdf 649001
2 PDF 649004113322 4 4.2 Female Receptacle Housing Dual Cable 9.6 Bag 649004113322 (rev1).stp649004113322 (rev1).igs649004113322_1 (rev1).pdf 649001
3 PDF 649006113322 6 4.2 Female Receptacle Housing Dual PCB 13.8 Bag 649006113322 (rev1).stp649006113322 (rev1).igs649006113322_1 (rev1).pdf 612690
4 PDF 649008113322 8 4.2 Female Receptacle Housing Dual Cable 18 Bag 649008113322 (rev1).stp649008113322 (rev1).igs649008113322_1 (rev1).pdf 649001
5 PDF 649010113322 10 4.2 Female Receptacle Housing Dual Cable 22.2 Bag 649010113322 (rev1).stp649010113322 (rev1).igs649010113322_1 (rev1).pdf 649001
6 PDF 649012113322 12 4.2 Female Receptacle Housing Dual Cable 26.4 Bag 649012113322 (rev1).stp649012113322 (rev1).igs649012113322_1 (rev1).pdf 649001
7 PDF 649014113322 14 4.2 Female Receptacle Housing Dual Cable 30.6 Bag 649014113322 (rev1).stp649014113322 (rev1).igs649014113322_1 (rev1).pdf 649001
8 PDF 649016113322 16 4.2 Female Receptacle Housing Dual Cable 34.8 Bag 649016113322 (rev1).stp649016113322 (rev1).igs649016113322_1 (rev1).pdf 649001
9 PDF 649018113322 18 4.2 Female Receptacle Housing Dual Cable 39 Bag 649018113322 (rev1).stp649018113322 (rev1).igs649018113322_1 (rev1).pdf 649001
10 PDF 649020113322 20 4.2 Female Receptacle Housing Dual Cable 43.2 Bag 649020113322 (rev1).stp649020113322 (rev1).igs649020113322_1 (rev1).pdf 649001
11 PDF 649022113322 22 4.2 Female Receptacle Housing Dual Cable 47.4 Bag 649022113322 (rev1).stp649022113322 (rev1).igs649022113322_1 (rev1).pdf 649001
12 PDF 649024113322 24 4.2 Female Receptacle Housing Dual Cable 51.6 Bag 649024113322 (rev1).stp649024113322 (rev1).igs649024113322_1 (rev1).pdf 649001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)