WR-MPC4 4.20 mm Female Single Row Plug

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Female

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel L
(mm)
Packaging Files Design Kit Samples
1 PDF 649002013322 2 4.2 Female Receptacle Housing Single Cable 9.6 Bag 649002013322 (rev1).stp649002013322 (rev1).iges649002013322 (rev1).pdf 649001
2 PDF 649003013322 3 4.2 Female Receptacle Housing Single Cable 13.8 Bag 649003013322 (rev1).stp649003013322 (rev1).igs649003013322 (rev1).iges649003013322 (rev1).pdf649003013322_1 (rev1).pdf 612690
3 PDF 649004013322 4 4.2 Female Receptacle Housing Single Cable 18 Bag 649004013322 (rev1).stp649004013322 (rev1).igs649004013322 (rev1).iges649004013322 (rev1).pdf649004013322_1 (rev1).pdf 649001
4 PDF 649005013322 5 4.2 Female Receptacle Housing Single Cable 22.2 Bag 649005013322 (rev1).stp649005013322 (rev1).igs649005013322 (rev1).iges649005013322 (rev1).pdf649005013322_1 (rev1).pdf 649001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)