WR-MPC4 4.20 mm Male Dual Row Angled Header

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Working Voltage 600 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Tray

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 64900229522 2 4.2 Male Right Angled Dual THT 600 PCB 10 max. 5.4 Tray 64900229522 (rev1).stp64900229522 (rev1).igs64900229522_1 (rev1).pdf 649001
2 PDF 64900429522 4 4.2 Male Right Angled Dual THT 600 PCB 10 max. 9.6 Tray Download_STP_64900429522 (rev1).stp64900429522_1 (rev1).pdfDownload_IGES_64900429522 (rev1).iges 649001
3 PDF 64900629522 6 4.2 Male Right Angled Dual THT 600 PCB 10 max. 13.8 Tray 64900629522 (rev1).stp64900629522 (rev1).igs64900629522_1 (rev1).pdf 612690
4 PDF 64900829522 8 4.2 Male Right Angled Dual THT 600 PCB 10 max. 18 Tray 64900829522 (rev1).stp64900829522 (rev1).igs64900829522_1 (rev1).pdf 649001
5 PDF 64901029522 10 4.2 Male Right Angled Dual THT 600 PCB 10 max. 22.2 Tray 64901029522 (rev1).stp64901029522 (rev1).igs64901029522_1 (rev1).pdf 649001
6 PDF 64901229522 12 4.2 Male Right Angled Dual THT 600 PCB 10 max. 26.4 Tray 64901229522 (rev1).stp64901229522 (rev1).igs64901229522_1 (rev1).pdf 649001
7 PDF 64901429522 14 4.2 Male Right Angled Dual THT 600 PCB 10 max. 30.6 Tray 64901429522 (rev1).stp64901429522 (rev1).igs64901429522_1 (rev1).pdf 649001
8 PDF 64901629522 16 4.2 Male Right Angled Dual THT 600 PCB 10 max. 34.8 Tray 64901629522 (rev1).stp64901629522 (rev1).igs64901629522_1 (rev1).pdf 649001
9 PDF 64901829522 18 4.2 Male Right Angled Dual THT 600 PCB 10 max. 39 Tray 64901829522 (rev1).stp64901829522 (rev1).igs64901829522_1 (rev1).pdf 649001
10 PDF 64902029522 20 4.2 Male Right Angled Dual THT 600 PCB 10 max. 43.2 Tray 64902029522 (rev1).stp64902029522 (rev1).igs64902029522_1 (rev1).pdf 649001
11 PDF 64902229522 22 4.2 Male Right Angled Dual THT 600 PCB 10 max. 47.4 Tray 64902229522 (rev1).stp64902229522 (rev1).igs64902229522_1 (rev1).pdf 649001
12 PDF 64902429522 24 4.2 Male Right Angled Dual THT 600 PCB 10 max. 51.6 Tray Download_STP_64902429522 (rev1).stp64902429522_1 (rev1).pdfDownload_IGES_64902429522 (rev1).iges 649001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)