WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Tin over Nickel
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Working Voltage 600 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Tray

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 649002227222 2 4.2 Male Right Angled Dual THT 600 PCB 10 max. 5.4 Tray 649002227222 (rev1).stp649002227222 (rev1).igs649002227222_1 (rev1).pdf 649001
2 PDF 649004227222 4 4.2 Male Right Angled Dual THT 600 PCB 10 max. 9.6 Tray 649004227222 (rev1).stp649004227222 (rev1).igs649004227222_1 (rev1).pdf 649001
3 PDF 649006227222 6 4.2 Male Right Angled Dual THT 600 PCB 10 max. 13.8 Tray 649006227222 (rev1).stp649006227222 (rev1).igs649006227222_1 (rev1).pdf 612690
4 PDF 649008227222 8 4.2 Male Right Angled Dual THT 600 PCB 10 max. 18 Tray 649008227222 (rev1).stp649008227222 (rev1).igs649008227222_1 (rev1).pdf 649001
5 PDF 649010227222 10 4.2 Male Right Angled Dual THT 600 PCB 10 max. 22.2 Tray 649010227222 (rev1).stp649010227222 (rev1).igs649010227222_1 (rev1).pdf 649001
6 PDF 649012227222 12 4.2 Male Right Angled Dual THT 600 PCB 10 max. 26.4 Tray 649012227222 (rev1).stp649012227222 (rev1).igs649012227222_1 (rev1).pdf 649001
7 PDF 649014227222 14 4.2 Male Right Angled Dual THT 600 PCB 10 max. 30.6 Tray 649014227222 (rev1).stp649014227222 (rev1).igs649014227222_1 (rev1).pdf 649001
8 PDF 649016227222 16 4.2 Male Right Angled Dual THT 600 PCB 10 max. 34.8 Tray 649016227222 (rev1).stp649016227222 (rev1).igs649016227222_1 (rev1).pdf 649001
9 PDF 649018227222 18 4.2 Male Right Angled Dual THT 600 PCB 10 max. 39 Tray 649018227222 (rev1).stp649018227222 (rev1).igs649018227222_1 (rev1).pdf 649001
10 PDF 649020227222 20 4.2 Male Right Angled Dual THT 600 PCB 10 max. 43.2 Tray 649020227222 (rev1).stp649020227222 (rev1).igs649020227222_1 (rev1).pdf 649001
11 PDF 649022227222 22 4.2 Male Right Angled Dual THT 600 PCB 10 max. 47.4 Tray 649022227222 (rev1).stp649022227222 (rev1).igs649022227222_1 (rev1).pdf 649001
12 PDF 649024227222 24 4.2 Male Right Angled Dual THT 600 PCB 10 max. 51.6 Tray 649024227222 (rev1).stp649024227222 (rev1).igs649024227222_1 (rev1).pdf 649001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)