WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Files Design Kit Samples
1 PDF 64900221822 2 4.2 Male Plug Housing Dual Cable/Panel Bag 64900221822 (rev1).stp64900221822 (rev1).igs64900221822_1 (rev1).pdf 649001
2 PDF 64900421822 4 4.2 Male Plug Housing Dual Cable/Panel Bag 64900421822 (rev1).stp64900421822 (rev1).igs64900421822_1 (rev1).pdf 649001
3 PDF 64900621822 6 4.2 Male Plug Housing Dual Cable/Panel Bag 64900621822 (rev1).stp64900621822 (rev1).igs64900621822_1 (rev1).pdf 612690
4 PDF 64900821822 8 4.2 Male Plug Housing Dual Cable/Panel Bag 64900821822 (rev1).stp64900821822 (rev1).igs64900821822_1 (rev1).pdf 649001
5 PDF 64901021822 10 4.2 Male Plug Housing Dual Cable/Panel Bag 64901021822 (rev1).stp64901021822 (rev1).igs64901021822_1 (rev1).pdf 649001
6 PDF 64901221822 12 4.2 Male Plug Housing Dual Cable/Panel Bag 64901221822 (rev1).stp64901221822 (rev1).igs64901221822_1 (rev1).pdf 649001
7 PDF 64901421822 14 4.2 Male Plug Housing Dual Cable/Panel Bag 64901421822 (rev1).stp64901421822 (rev1).igs64901421822_1 (rev1).pdf 649001
8 PDF 64901621822 16 4.2 Male Plug Housing Dual Cable/Panel Bag 64901621822 (rev1).stp64901621822 (rev1).igs64901621822_1 (rev1).pdf 649001
9 PDF 64901821822 18 4.2 Male Plug Housing Dual Cable/Panel Bag 64901821822 (rev1).stp64901821822 (rev1).igs64901821822_1 (rev1).pdf 649001
10 PDF 64902021822 20 4.2 Male Plug Housing Dual Cable/Panel Bag 64902021822 (rev1).stp64902021822 (rev1).igs64902021822_1 (rev1).pdf 649001
11 PDF 64902221822 22 4.2 Male Plug Housing Dual Cable/Panel Bag 64902221822 (rev1).stp64902221822 (rev1).igs64902221822_1 (rev1).pdf
12 PDF 64902421822 24 4.2 Male Plug Housing Dual Cable/Panel Bag 64902421822 (rev1).stp64902421822 (rev1).igs64902421822_1 (rev1).pdf

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)