WR-MPC4 4.20 mm Male Dual Row Vertical Header

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Copper Alloy
Contact Plating Tin over Nickel;​ Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Working Voltage 600 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Tray

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 64900221122 2 4.2 Male Vertical Dual THT 600 PCB 10 max. 5.4 Tray 64900221122 (rev1).stp64900221122 (rev1).igs64900221122_1 (rev1).pdf 649001
2 PDF 64900421122 4 4.2 Male Vertical Dual THT 600 PCB 10 max. 9.6 Tray 64900421122 (rev1).stp64900421122 (rev1).igs64900421122_1 (rev1).pdf 649001
3 PDF 64900621122 6 4.2 Male Vertical Dual THT 600 PCB 10 max. 13.8 Tray 64900621122 (rev1).stp64900621122 (rev1).igs64900621122_1 (rev1).pdf 612690
4 PDF 64900821122 8 4.2 Male Vertical Dual THT 600 PCB 10 max. 18 Tray 64900821122 (rev1).stp64900821122 (rev1).igs64900821122_1 (rev1).pdf 649001
5 PDF 64901021122 10 4.2 Male Vertical Dual THT 600 PCB 10 max. 22.2 Tray 64901021122 (rev1).stp64901021122 (rev1).igs64901021122_1 (rev1).pdf 649001
6 PDF 64901221122 12 4.2 Male Vertical Dual THT 600 PCB 10 max. 26.4 Tray 64901221122 (rev1).stp64901221122 (rev1).igs64901221122_1 (rev1).pdf 649001
7 PDF 64901421122 14 4.2 Male Vertical Dual THT 600 PCB 10 max. 30.6 Tray 64901421122 (rev1).stp64901421122 (rev1).igs64901421122_1 (rev1).pdf 649001
8 PDF 64901621122 16 4.2 Male Vertical Dual THT 600 PCB 10 max. 34.8 Tray 64901621122 (rev1).stp64901621122 (rev1).igs64901621122_1 (rev1).pdf 649001
9 PDF 64901821122 18 4.2 Male Vertical Dual THT 600 PCB 10 max. 39 Tray 64901821122 (rev1).stp64901821122 (rev1).igs64901821122_1 (rev1).pdf 649001
10 PDF 64902021122 20 4.2 Male Vertical Dual THT 600 PCB 10 max. 43.2 Tray 64902021122 (rev1).stp64902021122 (rev1).igs64902021122_1 (rev1).pdf 649001
11 PDF 64902221122 22 4.2 Male Vertical Dual THT 600 PCB 10 max. 47.4 Tray 64902221122 (rev1).stp64902221122 (rev1).igs64902221122_1 (rev1).pdf 649001
12 PDF 64902421122 24 4.2 Male Vertical Dual THT 600 PCB 10 max. 51.6 Tray 64902421122 (rev1).stp64902421122 (rev1).igs64902421122_1 (rev1).pdf 649001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)