WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Working Voltage 600 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Tray

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 649002221732 2 4.2 Male Vertical Dual THT 600 PCB 10 max. 9.4 Tray 649002221732 (rev1).stp649002221732_1 (rev1).pdfDownload_IGES_649002221732 (rev1).iges 649001
2 PDF 649004221732 4 4.2 Male Vertical Dual THT 600 PCB 10 max. 13.6 Tray 649004221732 (rev1).stp649004221732_1 (rev1).pdfDownload_IGES_649004221732 (rev1).iges 649001
3 PDF 649006221732 6 4.2 Male Vertical Dual THT 600 PCB 10 max. 17.8 Tray 649006221732 (rev1).stp649006221732_1 (rev1).pdfDownload_IGES_649006221732 (rev1).iges 612690
4 PDF 649008221732 8 4.2 Male Vertical Dual THT 600 PCB 10 max. 22 Tray 649008221732 (rev1).stp649008221732 (rev1).iges649008221732_1 (rev1).pdf 649001
5 PDF 649010221732 10 4.2 Male Vertical Dual THT 600 PCB 10 max. 26.2 Tray 649010221732 (rev1).stp649010221732_1 (rev1).pdfDownload_IGES_649010221732 (rev1).iges 649001
6 PDF 649012221732 12 4.2 Male Vertical Dual THT 600 PCB 10 max. 30.4 Tray 649012221732 (rev1).stp649012221732_1 (rev1).pdfDownload_IGES_649012221732 (rev1).iges 649001
7 PDF 649014221732 14 4.2 Male Vertical Dual THT 600 PCB 10 max. 34.6 Tray 649014221732 (rev1).stp649014221732_1 (rev1).pdfDownload_IGES_649014221732 (rev1).iges 649001
8 PDF 649016221732 16 4.2 Male Vertical Dual THT 600 PCB 10 max. 38.8 Tray 649016221732 (rev1).stp649016221732_1 (rev1).pdfDownload_IGES_649016221732 (rev1).iges 649001
9 PDF 649018221732 18 4.2 Male Vertical Dual THT 600 PCB 10 max. 43 Tray 649018221732 (rev1).stp649018221732_1 (rev1).pdfDownload_IGES_649018221732 (rev1).iges 649001
10 PDF 649020221732 20 4.2 Male Vertical Dual THT 600 PCB 10 max. 47.2 Tray 649020221732 (rev1).stp649020221732_1 (rev1).pdfDownload_IGES_649020221732 (rev1).iges 649001
11 PDF 649022221732 22 4.2 Male Vertical Dual THT 600 PCB 10 max. 51.4 Tray 649022221732 (rev1).stp649022221732_1 (rev1).pdfDownload_IGES_649022221732 (rev1).iges 649001
12 PDF 649024221732 24 4.2 Male Vertical Dual THT 600 PCB 10 max. 55.6 Tray 649024221732 (rev1).stp649024221732 (rev1).iges649024221732_1 (rev1).pdf 649001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)