WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Working Voltage 600 V (AC)
Withstanding Voltage 1500 V (AC)
Contact Resistance 10 mΩ
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Tray

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Files Design Kit Samples
1 PDF 64900211022 2 4.2 Male Right Angled Single THT 600 PCB 10 max. 19.6 Tray 64900211022 (rev1).stp64900211022 (rev1).igs64900211022_1 (rev1).pdf 649001
2 PDF 64900311022 3 4.2 Male Right Angled Single THT 600 PCB 10 max. 23.8 Tray 64900311022 (rev1).stp64900311022 (rev1).igs64900311022_1 (rev1).pdf 612690
3 PDF 64900411022 4 4.2 Male Right Angled Single THT 600 PCB 10 max. 28 Tray 64900411022 (rev1).stp64900411022 (rev1).igs64900411022_1 (rev1).pdf 649001
4 PDF 64900511022 5 4.2 Male Right Angled Single THT 600 PCB 10 max. 32.2 Tray 64900511022 (rev1).stp64900511022 (rev1).igs64900511022_1 (rev1).pdf 649001

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)