WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears

  • Picture

KIND PROPERTIES

Pitch 4.2 mm
Gender Male

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ

WIRE PROPERTIES

Packaging Bag

Products

SPEC Order Code Pins Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Files Design Kit Samples
1 PDF 64900211822 2 4.2 Male Plug Housing Single Cable/Panel Bag 64900211822 (rev1).stp64900211822 (rev1).igs64900211822_1 (rev1).pdf 649001
2 PDF 64900311822 3 4.2 Male Plug Housing Single Cable/Panel Bag 64900311822 (rev1).stp64900311822 (rev1).igs64900311822_1 (rev1).pdf 612690
3 PDF 64900411822 4 4.2 Male Plug Housing Single Cable/Panel Bag 64900411822 (rev1).stp64900411822 (rev1).igs64900411822_1 (rev1).pdf 649001
4 PDF 64900511822 5 4.2 Male Plug Housing Single Cable/Panel Bag 64900511822 (rev1).stp64900511822 (rev1).igs64900511822_1 (rev1).pdf 649001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: angled, Applicator, automatic tool, big clip, Clothes dryers, Codded connector, Connector with poka yoke, consumer copiers, Crimp, crimper, crimping, disconnectable, durabilty, E323966, ears, Easy, mate connector, extraction, fat, Freezer, Gaming Machines, high current connector, horizontal, industrial, inside devices, Keyed connector, latch, lighting, lock, locking, manual, tool, Mini-fit, JR Molex, network office equipment, panelPcb, connector, peg, Plier, Power connector, Printers, printers, re usable connector, rectangular, routers, Scanner, Security Systems, servers, set top box, solar, standard connector, storage, Straight, switches, terminal, THT, tin plating tool, Tyco Electronics, (TE)Val-U-LokVending Machines, vertical, Washing machine, white, Wire to wire (WTW)