WS-PBSU SMD Push Button Switch Side Push 9.8x18.5 mm

  • Picture

PACKAGING PROPERTIES

Packaging Tape and Reel

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PROPERTIES

Cover Material PA46
Cover Flammability Rating UL94 HB
Actuator Material PA46
Actuator Flammability Rating UL94 HB
Contact Material Coppper Alloy
Contact Plating Silver
Terminal Material Coppper Alloy
Terminal Plating Gold
Spring Material Steel
Schematic SPDT
IR 1 400 mA
Contact Resistance 50 mΩ
RISO 500 MΩ
Withstanding Voltage 500 V (AC)
Operation Force 250 g

Products

SPEC Order Code Schematic Packaging Files Design Kit Samples
1 PDF 465031712505 SPDT Tape and Reel 465031712505 (rev1).stp465031712505 (rev1).igsAltium_WS-PBSU (rev19a).IntLib 499001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Pushbutton switches : push button switches ; Pushbutton switch ; push button switch