WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm

  • Picture

PACKAGING PROPERTIES

Packaging Tray

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PROPERTIES

Cover Material PA66
Cover Flammability Rating UL94 V-0
Actuator Material POM
Actuator Flammability Rating UL94 HB
Contact Material Coppper Alloy
Contact Plating Silver
Terminal Material Coppper Alloy
Terminal Plating Gold
Spring Material Steel
Schematic SPDT
IR 1 400 mA
Contact Resistance 50 mΩ
RISO 500 MΩ
Withstanding Voltage 500 V (AC)
Operation Force 250 g

Products

SPEC Order Code Schematic Packaging Files Design Kit Samples
1 PDF 465031772505 SPDT Tray 465031772505 (rev1).stp465031772505 (rev1).igsAltium_WS-PBTU (rev19a).IntLib 499001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Pushbutton switches : push button switches ; Pushbutton switch ; push button switch