WR-PHD 1.27 mm Dual Socket Header

  • Picture

ARTICLE PROPERTIES

Pins 4;​ 8;​ 10;​ 14;​ 16;​ 20;​ 28

KIND PROPERTIES

Pitch 1.27 mm
Rows Dual
Gender Socket Header
Type Straight

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C

ELECTRICAL PROPERTIES

Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Tube
Packaging Unit 197;​ 105;​ 85;​ 62;​ 54;​ 44;​ 31

Products

SPEC Order Code Pins Rows Gender Type Packaging Files Design Kit Samples
1 PDF 62200421821 4 Dual Socket Header Straight Tube 62200421821 (rev1).stp62200421821_1 (rev1).pdfDownload_IGES_62200421821 (rev1).iges 613001
2 PDF 62200821821 8 Dual Socket Header Straight Tube 62200821821 (rev1).stp62200821821_1 (rev1).pdfDownload_IGES_62200821821 (rev1).iges 613001
3 PDF 62201021821 10 Dual Socket Header Straight Tube 62201021821 (rev1).stp62201021821_1 (rev1).pdfDownload_IGES_62201021821 (rev1).iges 613001
4 PDF 62201421821 14 Dual Socket Header Straight Tube 62201421821 (rev1).stp62201421821_1 (rev1).pdfDownload_IGES_62201421821 (rev1).iges 613001
5 PDF 62201621821 16 Dual Socket Header Straight Tube 62201621821 (rev1).stp62201621821_1 (rev1).pdfDownload_IGES_62201621821 (rev1).iges 612690
6 PDF 62202021821 20 Dual Socket Header Straight Tube 62202021821 (rev1).stp62202021821_1 (rev1).pdfDownload_IGES_62202021821 (rev1).iges 613001
7 PDF 62202821821 28 Dual Socket Header Straight Tube 62202821821 (rev1).stp62202821821_1 (rev1).pdfDownload_IGES_62202821821 (rev1).iges 613001

Design Kits

Articles from this family can be found in the following Design Kits: