WR-PHD 1.27 mm THT Dual Pin Header

  • Picture

ARTICLE PROPERTIES

Pins 4;​ 8;​ 10;​ 14;​ 16;​ 20;​ 28

KIND PROPERTIES

Pitch 1.27 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Pin Header
Type Straight

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

Rated Current max.;​ 1 A
IR 1 1 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Box
Packaging Unit 1000;​ 800;​ 500;​ 200

Products

SPEC Order Code Pins Rows Gender Type IR 1
(A)
Packaging Files Design Kit Samples
1 PDF 62200421121 4 Dual Pin Header Straight 1 Box 62200421121 (rev1).stp62200421121_1 (rev1).pdfDownload_IGES_62200421121 (rev1).iges 613001
2 PDF 62200821121 8 Dual Pin Header Straight 1 Box 62200821121 (rev1).stp62200821121_1 (rev1).pdfDownload_IGES_62200821121 (rev1).iges 613001
3 PDF 62201021121 10 Dual Pin Header Straight 1 Box 62201021121 (rev1).stp62201021121_1 (rev1).pdfDownload_IGES_62201021121 (rev1).iges 613001
4 PDF 62201421121 14 Dual Pin Header Straight 1 Box 62201421121 (rev1).stp62201421121_1 (rev1).pdfDownload_IGES_62201421121 (rev1).iges 613001
5 PDF 62201621121 16 Dual Pin Header Straight 1 Box 62201621121 (rev1).stp62201621121_1 (rev1).pdfDownload_IGES_62201621121 (rev1).iges 612690
6 PDF 62202021121 20 Dual Pin Header Straight 1 Box 62202021121 (rev1).stp62202021121_1 (rev1).pdfDownload_IGES_62202021121 (rev1).iges 613001
7 PDF 62202821121 28 Dual Pin Header Straight 1 Box 62202821121 (rev1).stp62202821121_1 (rev1).pdfDownload_IGES_62202821121 (rev1).iges 613001

Design Kits

Articles from this family can be found in the following Design Kits: