WR-PHD 2.00 mm THT Dual Pin Header

  • Picture

ARTICLE PROPERTIES

Pins 4;​ 6;​ 8;​ 10;​ 16;​ 20;​ 24;​ 28;​ 32;​ 40;​ 44

KIND PROPERTIES

Pitch 2 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Pin Header
Type Straight

MATERIAL PROPERTIES

Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

Rated Current max.
IR 1 2 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ

CERTIFICATION

UL Approval E323964

PACKAGING PROPERTIES

Packaging Bag
Packaging Unit 1000;​ 500;​ 300;​ 200

Products

SPEC Order Code Pins Rows Gender Type IR 1
(A)
Packaging Files Design Kit Samples
1 PDF 62000421121 4 Dual Pin Header Straight 2 Bag 62000421121 (rev1).stp62000421121_1 (rev1).pdfDownload_IGES_62000421121 (rev1).iges 613001
2 PDF 62000621121 6 Dual Pin Header Straight 2 Bag 62000621121 (rev1).stp62000621121 (rev1).iges62000621121_1 (rev1).pdf
3 PDF 62000821121 8 Dual Pin Header Straight 2 Bag 62000821121 (rev1).stp62000821121 (rev1).iges62000821121_1 (rev1).pdf 613001
4 PDF 62001021121 10 Dual Pin Header Straight 2 Bag 62001021121 (rev1).stp62001021121_1 (rev1).pdfDownload_IGES_62001021121 (rev1).iges 613001
5 PDF 62001621121 16 Dual Pin Header Straight 2 Bag 62001621121 (rev1).stp62001621121_1 (rev1).pdfDownload_IGES_62001621121 (rev1).iges 612690
6 PDF 62002021121 20 Dual Pin Header Straight 2 Bag 62002021121 (rev1).stp62002021121_1 (rev1).pdfDownload_IGES_62002021121 (rev1).iges 613001
7 PDF 62002421121 24 Dual Pin Header Straight 2 Bag 62002421121 (rev1).stp62002421121_1 (rev1).pdfDownload_IGES_62002421121 (rev1).iges
8 PDF 62002821121 28 Dual Pin Header Straight 2 Bag 62002821121 (rev1).stp62002821121_1 (rev1).pdfDownload_IGES_62002821121 (rev1).iges 613001
9 PDF 62003221121 32 Dual Pin Header Straight 2 Bag 62003221121 (rev1).stp62003221121_1 (rev1).pdfDownload_IGES_62003221121 (rev1).iges
10 PDF 62004021121 40 Dual Pin Header Straight 2 Bag 62004021121 (rev1).stp62004021121_1 (rev1).pdfDownload_IGES_62004021121 (rev1).iges
11 PDF 62004421121 44 Dual Pin Header Straight 2 Bag 62004421121 (rev1).stp62004421121_1 (rev1).pdfDownload_IGES_62004421121 (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits: