WS-PBTL RGB Illuminated THT Push Button Switch 15x15 mm

  • Picture

MATERIAL PROPERTIES

Actuator Material POM

PROPERTIES

Actuator Flammability Rating UL94 HB
Actuator Color White
Actuator Fixture Material PA66
Actuator Fixture Color Black
Frame Material PA66
Frame Flammability Rating UL94 HB
Frame Color Black
Stationary Board PA66
Stationary Board Flammability Rating UL94 HB
Stationary Board Color Black
Stationary Contact Copper Alloy
Stationary Contact Plating Gold
Moveable Contact Material Copper Alloy
Moveable Contact Plating Gold
Spring Material Carbon Steel
Terminal Material Copper Alloy
Terminal Plating Tin
LED Terminal Copper Alloy
LED Terminal Plating Tin
IR 1 100 mA
Contact Resistance After Life Test 300 mΩ
RISO 100 MΩ
Withstanding Voltage 500 V (AC)
Function of Push Button momentary
Actuation Feedback non-tactile
Schematic SPST
Qty. 64

MECHANICAL PROPERTIES

Operation Force 200 g

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging ESD Tray

LED COLOR

Emitting Color Red & Green & Blue

Products

Tags: illuminated Pushbutton switches ; illuminated Push button switches ; illuminated pushbutton switch