WS-ROTV THT Rotary Switch with Shaft Type Actuator 10x10 mm

  • Picture

MATERIAL PROPERTIES

Cover Material PA66

PROPERTIES

Actuator Material POM
Actuator Flammability Rating UL94 HB
Actuator Color Dark Grey;​ Ivory
Base Material PA66
Base Flammability Rating UL94 V-0
Terminal Plating Gold
Actuator Type Shaft Type
Washable Yes

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

Products

Tags: Rotary switches ; Rotary coded switches ; Rotary switch smd ; Rotary switch