WS-ROTV THT Rotary Switch with Arrow Type Actuator 7x7 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color Red;​ Orange;​ Grey;​ Ivory
Base Material LCP
Base Flammability Rating UL94 V-0
Terminal Plating Gold
Actuator Type Arrow Type
Washable Yes

GENERAL INFORMATION

Operating Temperature -60 up to +125 °C

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Rotary switches ; Rotary coded switches ; Rotary switch smd ; Rotary switch