WS-RPTL Illuminated THT Rotary Push Button Switch 20x20 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Diffuser Plate PC
Diffuser Plate Flammability Rating UL94 HB
Knob PA66
Knob Flammability Rating UL94 HB
Frame Material PA66
Frame Flammability Rating UL94 HB
Base Material PA66
Base Flammability Rating UL94 HB
Stationary Board PA66
Stationary Board Flammability Rating UL94 HB
Stationary Contact Plating Silver
Moveable Contact Push Button Plating Silver
Moveable Contact Rotary Plating Silver
Spring Material Stainless Steel
Terminal Plating Silver
Contact Resistance 50 mΩ
RISO 100 MΩ
Withstanding Voltage 500 V (AC)
Switching Schematic Rotary 1P8T
Qty. 77

MECHANICAL PROPERTIES

Operation Force 250 g

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging ESD Tray

Products

SPEC Order Code Emitting Color H
(mm)
Files Samples
1 PDF 481RV12172100 Red & Bright Green 14.45 481RV12172100 (rev1).stp481RV12172100 (rev1).igsAltium_WS-RPTL (rev19a).IntLibDownloads_CADENCE_WS-RPTL (rev19a).zip
Tags: illuminated Pushbutton switches ; illuminated Push button switches ; illuminated pushbutton switch