WS-SLSV SMD Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm

  • Picture

ELECTRICAL PROPERTIES

IR 300 mA

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color Black
Frame Material PA6T
Frame Flammability Rating UL94 V-0
Frame Color Black
Contact Material Copper Alloy
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 6 V (DC)
VR 6 V (DC)
Contact Resistance Initial 50 mΩ
Contact Resistance After Life Test 200 mΩ
RISO 100 MΩ
Withstanding Voltage 500 V (AC)
Packaging Unit 1500

MECHANICAL PROPERTIES

Operation Force 350 g

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code Operation Force
(g)
Packaging Files Design Kit Samples
1 PDF 452403012014 350 Tape and Reel Download_STP_452403012014 (rev1).stpDownload_IGS_452403012014 (rev1).igs3D_452403012014 (rev1).pdf 499001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: slide switch ; slide switch smd