WS-SLTV THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material PA9T
Actuator Flammability Rating UL94 HB
Actuator Color Black
Frame Material LCP
Frame Flammability Rating UL94 V-0
Frame Color Black
Contact Material Copper Alloy
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
Schematic DPDT
Switching Function On-On
Connection Type Same Side Connection
Operating Temperature -40 up to +85 °C
Qty. 200

PACKAGING PROPERTIES

Packaging Bulk

Products

Tags: slide switch ; slide switch smd