WA-SMSI SMT Steel Spacer, M2 Thread Internal

  • Picture

PROPERTIES

Material Steel
Surface Tin

GENERAL INFORMATION

Operating Temperature -55 up to +150 °C

PACKAGING PROPERTIES

Packaging Bag;​ Tape and Reel
Qty. 1050

Checkmate. SMT Spacer wins!

SMT Spacers from Würth Elektronik significantly optimize the assembly process of electromechanical units. Mounting conventional spacers takes a lot of time, SMT Spacers are tailor-made for full automation.

Product video and more

Products

SPEC Order Code L
(mm)
Ø OD
(mm)
Ø ID
(mm)
Thread Material Surface Packaging Files Design Kit Samples
1 PDF 9774010243 1 4.35 2.8 M2 Steel Tin Bag 9774010243 (rev1).stp9774010243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774015243 (rev1).pdf
2 PDF 9774010243R 1 4.35 2.8 M2 Steel Tin Tape and Reel 9774010243R (rev1).stp9774010243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774015243 (rev1).pdf
3 PDF 9774015243 1.5 4.35 2.8 M2 Steel Tin Bag 9774015243 (rev1).stp9774015243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774015243 (rev1).pdf
4 PDF 9774015243R 1.5 4.35 2.8 M2 Steel Tin Tape and Reel 9774015243R (rev1).stp9774015243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774015243 (rev1).pdf
5 PDF 9774020243 2 4.35 2.8 M2 Steel Tin Bag 9774020243 (rev1).stp9774020243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774020243 (rev1).pdf 977990
23 PDF 9774020243R 2 4.35 2.8 M2 Steel Tin Tape and Reel 9774020243R (rev1).stp9774020243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774020243 (rev1).pdf
6 PDF 9774025243 2.5 4.35 2.8 M2 Steel Tin Bag 9774025243 (rev1).stp9774025243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774025243R (rev1).pdf
7 PDF 9774025243R 2.5 4.35 2.8 M2 Steel Tin Tape and Reel 9774025243R (rev1).stp9774025243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774025243R (rev1).pdf
8 PDF 9774030243 3 4.35 2.8 M2 Steel Tin Bag 9774030243 (rev1).stp9774030243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774030243R (rev1).pdf 977990
9 PDF 9774030243R 3 4.35 2.8 M2 Steel Tin Tape and Reel 9774030243R (rev1).stp9774030243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774030243R (rev1).pdf
10 PDF 9774035243 3.5 4.35 2.8 M2 Steel Tin Bag 9774035243 (rev1).stp9774035243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip
11 PDF 9774035243R 3.5 4.35 2.8 M2 Steel Tin Tape and Reel 9774035243R (rev1).stp9774035243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip
12 PDF 9774040243 4 4.35 2.8 M2 Steel Tin Bag 9774040243 (rev1).stp9774040243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774040243 (rev1).pdf
13 PDF 9774040243R 4 4.35 2.8 M2 Steel Tin Tape and Reel 9774040243R (rev1).stp9774040243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774040243 (rev1).pdf
14 PDF 9774045243 4.5 4.35 2.8 M2 Steel Tin Bag 9774045243 (rev1).stp9774045243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip
15 PDF 9774045243R 4.5 4.35 2.8 M2 Steel Tin Tape and Reel 9774045243R (rev1).stp9774045243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip
16 PDF 9774050243 5 4.35 2.8 M2 Steel Tin Bag 9774050243 (rev1).stp9774050243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774050243R (rev1).pdf 977990
17 PDF 9774050243R 5 4.35 2.8 M2 Steel Tin Tape and Reel 9774050243R (rev1).stp9774050243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774050243R (rev1).pdf
18 PDF 9774060243 6 4.35 2.8 M2 Steel Tin Bag 9774060243 (rev1).stp9774060243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774060243R (rev1).pdf
19 PDF 9774060243R 6 4.35 2.8 M2 Steel Tin Tape and Reel 9774060243R (rev1).stp9774060243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774060243R (rev1).pdf
20 PDF 9774070243 7 4.35 2.8 M2 Steel Tin Bag 9774070243 (rev1).stp9774070243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774070243R (rev1).pdf
21 PDF 9774070243R 7 4.35 2.8 M2 Steel Tin Tape and Reel 9774070243R (rev1).stp9774070243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774070243R (rev1).pdf
22 PDF 9774080243 8 4.35 2.8 M2 Steel Tin Bag 9774080243 (rev1).stp9774080243 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774080243R (rev1).pdf
24 PDF 9774080243R 8 4.35 2.8 M2 Steel Tin Tape and Reel 9774080243R (rev1).stp9774080243R (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774080243R (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Videos

Tags: Surface-Mount Threaded Standoffs, Surface Mount Fastener