WA-SMSI SMT Steel Spacer, M4 Thread Internal

  • Picture
  • Dimensions

PROPERTIES

Material Steel
Surface Tin

GENERAL INFORMATION

Operating Temperature -55 up to +150 °C

PACKAGING PROPERTIES

Packaging Bulk;​ Tape and Reel

Checkmate. SMT Spacer wins!

SMT Spacers from Würth Elektronik significantly optimize the assembly process of electromechanical units. Mounting conventional spacers takes a lot of time, SMT Spacers are tailor-made for full automation.

Product video and more

Products

SPEC Order Code L
(mm)
Ø OD
(mm)
Ø ID
(mm)
Thread Material Surface Packaging Files Samples
1 PDF 9774010482 1 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774010482 (rev1).stpDownload_IGS_9774010482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774010482 (rev1).pdf
2 PDF 9774010482R 1 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774010482 (rev1).stpDownload_IGS_9774010482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774010482 (rev1).pdf
3 PDF 9774020482 2 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774020482 (rev1).stpDownload_IGS_9774020482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774020482 (rev1).pdf
4 PDF 9774020482R 2 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774020482 (rev1).stpDownload_IGS_9774020482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774020482 (rev1).pdf
5 PDF 9774030482 3 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774030482 (rev1).stpDownload_IGS_9774030482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774030482 (rev1).pdf
6 PDF 9774030482R 3 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774030482 (rev1).stpDownload_IGS_9774030482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774030482 (rev1).pdf
7 PDF 9774040482 4 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774040482 (rev1).stpDownload_IGS_9774040482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774040482 (rev1).pdf
8 PDF 9774040482R 4 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774040482 (rev1).stpDownload_IGS_9774040482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774040482 (rev1).pdf
9 PDF 9774050482 5 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774050482 (rev1).stpDownload_IGS_9774050482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774050482 (rev1).pdf
10 PDF 9774050482R 5 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774050482 (rev1).stpDownload_IGS_9774050482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774050482 (rev1).pdf
11 PDF 9774060482 6 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774060482 (rev1).stpDownload_IGS_9774060482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774060482 (rev1).pdf
12 PDF 9774060482R 6 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774060482 (rev1).stpDownload_IGS_9774060482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774060482 (rev1).pdf
13 PDF 9774070482 7 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774070482 (rev1).stpDownload_IGS_9774070482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774070482 (rev1).pdf
14 PDF 9774070482R 7 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774070482 (rev1).stpDownload_IGS_9774070482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774070482 (rev1).pdf
15 PDF 9774080482 8 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774080482 (rev1).stpDownload_IGS_9774080482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774080482 (rev1).pdf
16 PDF 9774080482R 8 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774080482 (rev1).stpDownload_IGS_9774080482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774080482 (rev1).pdf
17 PDF 9774090482 9 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774090482 (rev1).stpDownload_IGS_9774090482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774090482 (rev1).pdf
18 PDF 9774090482R 9 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774090482 (rev1).stpDownload_IGS_9774090482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774090482 (rev1).pdf
19 PDF 9774100482 10 8.2 5.2 M4 Steel Tin Bulk Download_STP_9774100482 (rev1).stpDownload_IGS_9774100482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774100482 (rev1).pdf
20 PDF 9774100482R 10 8.2 5.2 M4 Steel Tin Tape and Reel Download_STP_9774100482 (rev1).stpDownload_IGS_9774100482 (rev1).igsEagle_WA-SMSI (rev19a).lbrAltium_SMSI (rev19b).IntLibDownloads_CADENCE_WA-SMSI (rev19a).zip3D_9774100482 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Surface-Mount Threaded Standoffs, Surface Mount Fastener