WA-SMST SMT Steel Spacer Ø 3.3 Internal non stop

  • Picture
  • Dimensions

Applications

  • Simple and fast automated assembly
  • For distances from 1 to 15 mm
  • With non stop internal diameter 3.3 mm
  • High mechanical strength

PROPERTIES

Material Steel
Surface Tin

GENERAL INFORMATION

Operating Temperature -55 up to +150 °C

Checkmate. SMT Spacer wins!

SMT Spacers from Würth Elektronik significantly optimize the assembly process of electromechanical units. Mounting conventional spacers takes a lot of time, SMT Spacers are tailor-made for full automation.

Product video and more

Products

SPEC Order Code L
(mm)
Ø OD
(mm)
Ø ID
(mm)
Material Surface Packaging Files Design Kit Samples
1 PDF 9774010960 1 6 3.3 Steel Tin Bag 9774010960 (rev1).stp9774010960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774010960 (rev1).pdf
2 PDF 9774010960R 1 6 3.3 Steel Tin Tape and Reel 9774010960R (rev1).stp9774010960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774010960R (rev1).pdf
3 PDF 9774015960 1.5 6 3.3 Steel Tin Bag 9774015960 (rev1).stp9774015960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774015960 (rev1).pdf
4 PDF 9774015960R 1.5 6 3.3 Steel Tin Tape and Reel 9774015960R (rev1).stp9774015960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774015960R (rev1).pdf
5 PDF 9774020960 2 6 3.3 Steel Tin Bag 9774020960 (rev1).stp9774020960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774020960 (rev1).pdf
6 PDF 9774020960R 2 6 3.3 Steel Tin Tape and Reel 9774020960R (rev1).stp9774020960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774020960R (rev1).pdf
7 PDF 9774025960 2.5 6 3.3 Steel Tin Bag 9774025960 (rev1).stp9774025960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774025960 (rev1).pdf
8 PDF 9774025960R 2.5 6 3.3 Steel Tin Tape and Reel 9774025960R (rev1).stp9774025960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774025960R (rev1).pdf
9 PDF 9774030960 3 6 3.3 Steel Tin Bag 9774030960 (rev1).stp9774030960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774030960 (rev1).pdf
10 PDF 9774030960R 3 6 3.3 Steel Tin Tape and Reel 9774030960 (rev1).stp9774030960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774030960 (rev1).pdf
11 PDF 9774040960 4 6 3.3 Steel Tin Bag 9774040960 (rev1).stp9774040960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774040960 (rev1).pdf 977990
12 PDF 9774040960R 4 6 3.3 Steel Tin Tape and Reel 9774040960R (rev1).stp9774040960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774040960R (rev1).pdf
13 PDF 9774050960 5 6 3.3 Steel Tin Bag 9774050960 (rev1).stp9774050960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774050960 (rev1).pdf
14 PDF 9774050960R 5 6 3.3 Steel Tin Tape and Reel 9774050960R (rev1).stp9774050960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774050960R (rev1).pdf
15 PDF 9774060960 6 6 3.3 Steel Tin Bag 9774060960 (rev1).stp9774060960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774060960 (rev1).pdf
16 PDF 9774060960R 6 6 3.3 Steel Tin Tape and Reel 9774060960R (rev1).stp9774060960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774060960R (rev1).pdf
17 PDF 9774070960 7 6 3.3 Steel Tin Bag 9774070960 (rev1).stp9774070960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774070960 (rev1).pdf 977990
18 PDF 9774070960R 7 6 3.3 Steel Tin Tape and Reel 9774070960R (rev1).stp9774070960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774070960R (rev1).pdf
19 PDF 9774080960 8 6 3.3 Steel Tin Bag 9774080960 (rev1).stp9774080960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774080960 (rev1).pdf
20 PDF 9774080960R 8 6 3.3 Steel Tin Tape and Reel 9774080960R (rev1).stp9774080960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774080960R (rev1).pdf
21 PDF 9774090960 9 6 3.3 Steel Tin Bag 9774090960 (rev1).stp9774090960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774090960 (rev1).pdf
22 PDF 9774090960R 9 6 3.3 Steel Tin Tape and Reel 9774090960R (rev1).stp9774090960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774090960R (rev1).pdf
23 PDF 9774100960 10 6 3.3 Steel Tin Bag 9774100960 (rev1).stp9774100960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774100960 (rev1).pdf
24 PDF 9774100960R 10 6 3.3 Steel Tin Tape and Reel 9774100960R (rev1).stp9774100960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774100960R (rev1).pdf
25 PDF 9774110960 11 6 3.3 Steel Tin Bag 9774110960 (rev1).stp9774110960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774110960 (rev1).pdf
26 PDF 9774110960R 11 6 3.3 Steel Tin Tape and Reel 9774110960R (rev1).stp9774110960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774110960R (rev1).pdf
27 PDF 9774120960 12 6 3.3 Steel Tin Bag 9774120960 (rev1).stp9774120960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774120960 (rev1).pdf
28 PDF 9774120960R 12 6 3.3 Steel Tin Tape and Reel 9774120960R (rev1).stp9774120960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774120960R (rev1).pdf
29 PDF 9774130960 13 6 3.3 Steel Tin Bag 9774130960 (rev1).stp9774130960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip
30 PDF 9774130960R 13 6 3.3 Steel Tin Tape and Reel 9774130960R (rev1).stp9774130960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774130960R (rev1).pdf
31 PDF 9774140960 14 6 3.3 Steel Tin Bag 9774140960 (rev1).stp9774140960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774140960 (rev1).pdf
32 PDF 9774140960R 14 6 3.3 Steel Tin Tape and Reel 9774140960R (rev1).stp9774140960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774140960R (rev1).pdf
33 PDF 9774150960 15 6 3.3 Steel Tin Bag 9774150960 (rev1).stp9774150960 (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774150960 (rev1).pdf 977990
34 PDF 9774150960R 15 6 3.3 Steel Tin Tape and Reel 9774150960R (rev1).stp9774150960R (rev1).igsEagle_WA-SMST (rev19a).lbrAltium_SMST (rev19b).IntLibDownloads_CADENCE_WA-SMST (rev19a).zip3D_9774150960R (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Surface-Mount Threaded Standoffs, Surface Mount Fastener