WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material PA46
Actuator Flammability Rating UL94 HB
Actuator Color Black;​ White
Frame Material PA46
Frame Flammability Rating UL94 HB
Frame Color White;​ Black
Contact Material Stainless Steel
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 12 V (DC)
Contact Resistance Initial 100 mΩ
Contact Resistance After Life Test 1 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Washable No
Qty. 3300

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Tact switches ; miniature Tact switches ; miniature Tact switch ; tact switch smd ; Tact switch