WS-TASV SMT Tact Switch 4.5x4.5 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color Black
Frame Material LCP
Frame Flammability Rating UL94 V-0
Frame Color Black
Contact Material Stainless Steel
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 12 V (DC)
Contact Resistance Initial 100 mΩ
Contact Resistance After Life Test 2 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Washable No
Qty. 1800

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code H
(mm)
Operation Force
(g)
Qty. Files Design Kit Samples
1 PDF 430181038816 3.8 160 1800 430181038816 (rev1).stp430181038816 (rev1).igsAltium_WS-TASV (rev19a).IntLibDownloads_CADENCE_WS-TASV (rev19a).zip 499001

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Tact switches ; miniature Tact switches ; miniature Tact switch ; tact switch smd ; Tact switch