WS-TASV SMT Tact Switch 4.5x4.5 mm

NEW

  • Picture

PROPERTIES

Frame Material PA9T
Frame Flammability Rating UL94 V-0
Frame Color Blue
Contact Material Stainless Steel
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 12 V (DC)
Contact Resistance Initial 100 mΩ
Contact Resistance After Life Test 2 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Washable No
Qty. 7000

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

SPEC Order Code H
(mm)
Operation Force
(g)
Qty. Samples
1 PDF 430151005826 0.55 260 7000
2 PDF 430181005816 0.55 160 7000