WS-TASV SMT Washable Tact Switch 6x6 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color Salmon;​ White;​ Black
Contact Material Stainless Steel
Contact Plating Silver
Terminal Plating Silver
VR 12 V (AC)
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Washable Yes
Qty. 2000

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Tact switches ; miniature Tact switches ; miniature Tact switch ; tact switch smd ; Tact switch