WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color White;​ Black;​ Salmon
Frame Material LCP
Frame Flammability Rating UL94 V-0
Frame Color Black;​ White
Contact Material Stainless Steel
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 12 V (DC)
Contact Resistance Initial 100 mΩ
Contact Resistance After Life Test 1 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Washable No
Qty. 1800;​ 1500

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tape and Reel

Products

Tags: Tact switches ; miniature Tact switches ; miniature Tact switch ; tact switch smd ; Tact switch