WS-TATL Caps für WS-TATL Illuminated Tact Switch 12x12 mm

  • Picture

PROPERTIES

Qty. 60

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Tray

Products

SPEC Order Code Qty. Fig. Files Samples
1 PDF 714401001 60 1 714401001 (rev1).stp714401001 (rev1).igs
2 PDF 714401002 60 2 714401002 (rev1).stp714401002 (rev1).igs
3 PDF 714401003 60 3 714401003 (rev1).stp714401003 (rev1).igs
4 PDF 714409000 60 4 714409000 (rev1).stp714409000 (rev1).igs
5 PDF 7144090100 60 5
Tags: illuminated switches ;