WS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal

  • Picture

MATERIAL PROPERTIES

Cover Material Carbon Steel

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color Black;​ White;​ Salmon
Frame Material PPA
Frame Flammability Rating UL94 HB
Frame Color Black
Contact Material Stainless Steel
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 12 V (DC)
Contact Resistance Initial 100 mΩ
Contact Resistance After Life Test 2 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Qty. 500

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Bulk

Products

SPEC Order Code H
(mm)
Operation Force
(g)
Qty. Files Samples
1 PDF 431256031716 3.15 160 500 431256031716 (rev1).stp431256031716 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
2 PDF 431256031726 3.15 260 500 431256031726 (rev1).stp431256031726 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
3 PDF 431256031736 3.15 360 500 431256031736 (rev1).stp431256031736 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
4 PDF 431256038716 3.85 160 500 431256038716 (rev1).stp431256038716 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
5 PDF 431256038726 3.85 260 500 431256038726 (rev1).stp431256038726 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
6 PDF 431256038736 3.85 360 500 431256038736 (rev1).stp431256038736 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
7 PDF 431256058716 5.85 160 500 431256058716 (rev1).stp431256058716 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
8 PDF 431256058726 5.85 260 500 431256058726 (rev1).stp431256058726 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
9 PDF 431256058736 5.85 360 500 431256058736 (rev1).stp431256058736 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
10 PDF 431256083716 8.35 160 500 431256083716 (rev1).stp431256083716 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
11 PDF 431256083726 8.35 260 500 431256083726 (rev1).stp431256083726 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
12 PDF 431256083736 8.35 360 500 431256083736 (rev1).stp431256083736 (rev1).igsAltium_WS-TATU (rev19a).IntLibDownloads_CADENCE_WS-TATU (rev19a).zip
Tags: Tact switches ; miniature Tact switches ; miniature Tact switch ; tact switch smd ; Tact switch